IESNA:LM-63-2002
[TEST]P1434093
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-727-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]61228.0
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
9324.5 9709.6 9984.6 9970.9 9750.8 9448.3 8719.4 8100.5 8155.5 8581.8 9365.7 10328.4 11524.9 12941.5 15059.4 17149.9 18827.7 20656.9 
22719.8 24425.2 24521.5 23916.3 22293.5 19405.4 14509.3 10686.0 10067.1 7839.2 5336.1 4125.9 3231.9 2310.5 1829.1 1444.1 1031.5 632.6 
302.6 0.0 
9324.5 9723.3 9998.4 9984.6 9764.6 9462.0 8719.4 8114.2 8155.5 8581.8 9352.0 10300.9 11442.4 13037.8 15348.3 17081.1 19034.0 20684.4 
22706.1 24494.0 24631.5 24026.4 22472.3 19625.4 14688.1 10864.8 10245.9 8155.5 5569.9 4235.9 3273.2 2365.5 1856.6 1499.1 1127.7 715.2 
330.1 0.0 
9324.5 9682.1 9970.9 10012.1 9833.3 9627.0 8966.9 8320.5 8224.2 8636.8 9297.0 10218.4 11359.9 12762.7 15265.7 17149.9 19034.0 20629.4 
22472.3 24507.7 25154.1 24700.2 23476.2 21014.5 16861.1 12322.6 11566.2 9530.8 7316.6 5253.6 3960.8 2984.4 2228.0 1746.6 1347.8 797.7 
385.1 0.0 
9324.5 9668.3 9970.9 10122.2 9998.4 9888.4 9462.0 8760.6 8416.8 8623.1 9214.5 10080.9 11181.1 12515.2 14014.2 16104.7 18181.4 19886.7 
21853.4 23847.6 25346.6 25497.9 24590.2 22788.6 19254.1 14041.7 13175.3 10754.8 8733.1 6917.7 5404.9 4029.6 2970.6 2131.7 1622.8 
1004.0 426.3 0.0 
9324.5 9695.8 9998.4 10259.7 10342.2 10342.2 10190.9 9709.6 9187.0 9090.7 9489.5 10273.4 11387.4 12735.2 14220.5 15774.6 17755.0 19721.7 
21605.8 23435.0 25264.1 26460.6 26309.3 25140.3 22788.6 17906.3 16751.1 12556.4 9489.5 7674.1 6175.1 4923.5 3988.3 3080.7 2283.0 
1622.8 591.4 0.0 
9324.5 9640.8 9957.1 10314.7 10589.7 10768.5 10892.3 10823.5 10548.5 10369.7 10562.2 11139.9 12088.8 13381.6 14935.7 16641.0 18332.6 19873.0 
21468.3 22843.6 24315.2 26006.8 26955.7 26735.7 25360.4 22829.8 21977.2 17493.7 11139.9 7082.8 5446.2 4290.9 3273.2 2558.0 1829.1 
1182.8 536.4 0.0 
9324.5 9627.0 9943.4 10355.9 10851.1 11304.9 11690.0 12102.6 12336.4 12487.7 12831.5 13422.9 14303.0 15609.6 17136.1 18772.7 20258.1 21564.6 
22376.0 23077.4 23723.8 24741.5 26543.1 29156.2 30710.3 31012.8 30916.6 29678.8 24342.7 15870.9 8843.1 5652.5 4304.7 3204.4 
2104.2 1114.0 440.1 0.0 
9324.5 9572.0 9888.4 10314.7 10851.1 11524.9 12281.4 13120.3 14014.2 14908.2 15595.8 16324.7 17356.2 18580.2 20161.8 21674.6 23063.6 
23943.8 24796.5 25222.9 25676.7 26460.6 27877.2 30146.4 34038.5 37407.9 37518.0 35565.1 30435.2 24507.7 17823.8 10383.5 5666.2 
3740.8 2640.6 1705.4 646.4 0.0 
9324.5 9544.5 9860.8 10300.9 10878.6 11511.2 12295.1 13161.5 14151.8 15155.7 16077.2 16847.3 17851.3 19116.6 20643.1 22142.2 23517.5 
24315.2 25167.8 25649.2 26103.0 26900.7 28289.8 30490.2 34231.0 37435.5 37421.7 35702.6 30655.3 24507.7 17163.6 9984.6 5611.2 
3630.8 2640.6 1746.6 660.1 0.0 
9324.5 9489.5 9805.8 10218.4 10809.8 11469.9 12336.4 13395.3 14701.9 16297.2 18057.6 19983.0 22169.7 24452.7 26529.4 28221.0 29156.2 
29637.5 29857.6 29610.0 29665.1 30201.4 30627.8 30930.3 29293.7 26336.8 25731.7 23943.8 22087.2 17246.2 10232.2 5886.3 4139.6 
2846.9 2145.5 1609.1 715.2 0.0 
9324.5 9420.8 9668.3 10080.9 10562.2 11181.1 11992.5 12900.2 14083.0 15499.5 17136.1 18869.0 20959.5 23132.4 25360.4 27327.1 28743.6 
29706.3 30228.9 30338.9 30737.8 31645.5 32704.4 32718.2 30861.6 28303.5 27739.6 24906.5 19873.0 14083.0 9393.2 6271.3 4029.6 
2585.5 1705.4 1100.2 453.8 0.0 
9324.5 9407.0 9585.8 9970.9 10411.0 10988.6 11662.5 12473.9 13477.9 14660.6 16173.4 17713.8 19487.9 21207.0 23063.6 24659.0 25773.0 
26309.3 26598.2 26543.1 26694.4 27368.3 28262.3 28427.3 27285.8 25346.6 24961.6 22664.8 18483.9 13973.0 9902.1 6628.9 4167.1 
2544.3 1512.8 1017.7 371.3 0.0 
9324.5 9379.5 9517.0 9805.8 10163.4 10589.7 11126.1 11758.7 12473.9 13326.6 14316.8 15458.3 16613.5 17713.8 18855.3 19831.7 20395.6 
20368.1 20189.3 19749.2 19405.4 19694.2 20313.1 20739.4 20423.1 19597.9 19377.9 18057.6 15073.2 11346.2 7729.1 4978.6 3548.3 
2530.5 1829.1 1237.8 495.1 0.0 
9324.5 9242.0 9214.5 9255.7 9310.7 9283.2 9200.7 9104.4 8939.4 8801.9 8746.9 8774.4 8884.4 9076.9 9420.8 9695.8 9860.8 9764.6 9393.2 
8884.4 8306.8 7811.7 7344.1 6890.2 6298.8 5707.5 5569.9 5088.6 4566.0 4112.1 3713.3 3314.5 2915.6 2448.0 2076.7 1650.4 756.4 0.0 
9324.5 9104.4 8856.9 8499.3 8073.0 7605.4 7220.3 6972.7 6862.7 6862.7 6972.7 7110.3 7289.0 7550.4 7742.9 7962.9 8045.5 8018.0 7784.2 
7206.5 6546.4 5927.5 5377.4 4841.0 4359.7 3947.1 3905.8 3685.8 3424.5 3176.9 2929.4 2668.1 2365.5 2007.9 1664.1 1279.0 522.6 0.0 
9324.5 8953.2 8389.3 7632.9 6972.7 6656.4 6615.2 6738.9 6835.2 6876.5 6890.2 6876.5 6904.0 6876.5 6849.0 6821.4 6725.2 6546.4 6257.6 
5872.5 5349.9 4854.8 4373.4 3974.6 3658.3 3410.7 3355.7 3176.9 2984.4 2778.1 2530.5 2255.5 1952.9 1567.8 1141.5 728.9 316.3 0.0 
9324.5 8815.6 7949.2 6945.2 6505.1 6573.9 6835.2 7000.2 7069.0 7069.0 7000.2 6904.0 6766.4 6615.2 6477.6 6312.6 6092.5 5817.5 5528.7 
5212.4 4841.0 4483.5 4167.1 3919.6 3685.8 3465.7 3424.5 3176.9 3025.6 2915.6 2874.4 2654.3 2365.5 1884.2 1347.8 825.2 495.1 0.0 
9324.5 8678.1 7522.8 6546.4 6450.1 6780.2 7096.5 7275.3 7316.6 7247.8 7096.5 6904.0 6725.2 6532.6 6243.8 5941.3 5652.5 5404.9 5088.6 
4772.3 4483.5 4235.9 4043.4 3878.3 3575.8 3355.7 3328.2 3190.7 3094.4 3383.2 3507.0 3314.5 3011.9 2530.5 1829.1 1265.3 949.0 0.0 
9324.5 8568.1 7220.3 6367.6 6560.1 6986.5 7330.3 7509.1 7536.6 7412.8 7192.8 6917.7 6642.7 6326.3 6010.0 5680.0 5322.4 4964.8 4621.0 
4290.9 4043.4 3864.6 3699.5 3410.7 3231.9 3011.9 2984.4 2846.9 2901.9 3300.7 3149.4 2874.4 2558.0 2159.2 1622.8 1361.5 990.2 0.0 
9324.5 8444.3 7027.7 6312.6 6615.2 7110.3 7481.6 7674.1 7674.1 7536.6 7261.5 6931.5 6573.9 6133.8 5803.7 5459.9 5006.1 4538.5 4194.6 
3947.1 3837.1 3603.3 3397.0 3163.2 2943.1 2723.1 2695.6 2599.3 2805.6 2943.1 2654.3 2310.5 1994.2 1595.3 1334.0 1224.0 742.7 0.0 
9324.5 8471.8 6972.7 6326.3 6670.2 7192.8 7564.1 7729.1 7729.1 7577.9 7289.0 6945.2 6518.9 5968.8 5569.9 5226.1 4689.7 4249.7 3933.3 
3795.8 3644.5 3479.5 3273.2 3066.9 2846.9 2626.8 2599.3 2558.0 2778.1 2695.6 2365.5 2241.7 2021.7 1595.3 1292.8 1072.7 577.6 0.0 
9324.5 8485.6 6862.7 6298.8 6683.9 7179.0 7522.8 7687.9 7674.1 7509.1 7261.5 6931.5 6463.9 5968.8 5569.9 5198.6 4676.0 4222.1 3878.3 
3795.8 3575.8 3438.2 3204.4 3011.9 2791.8 2599.3 2558.0 2530.5 2750.6 2640.6 2310.5 2159.2 1897.9 1416.6 1210.3 1004.0 522.6 0.0 
